??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BSP B100-EV002-A03A0B-S4
HELP_VARIABLE
Company
Balluff
Description
Pressure sensors - Pressure sensors
Bill of material
BALLUFF BSP B100-EV002-A03A0B-S4
VERF
Availability
no more available
BC
Order code
BSP001Z
TC
Product identifier
BSP B100-EV002-A03A0B-S4
PX
Product view
47303_00
TECH
Tech. Details
Tech. Detail
ROTATION1
Plastic or stainless steel display housing that rotates 320°
°
ROTATION2
Stainless steel connection housing with M12 plug rotates 320°
°
ICON
WEBINC
Product family
Pressure sensors with display
W
Weight
0.268 Kg
TRAFFIC
Customs number
90262020
TC1
DESCRIPT
Description
Measuring range = 0...100 bar, Accuracy = ±0.5 % FSO BFSL, Overload pressure = 200 bar, Burst pressure = 300.00 bar, Operating voltage Ub = 18...36 VDC, Analog output = Analog, current 4…20 mA, Switching output = NPN normally open/normally closed (NO/NC), Connection = Connector, M12x1-Male, 4-pin, Process connection = G 1/4" (DIN 3852), Process connection material = 1.4301 stainless steel, Gasket, material = FKM, Housing material = PA PA 6.6, Media temperature = -25...125 °C, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.